StarTech.com

36in SATA Power Cable Adapter

Mount your SATA Drives Anywhere Inside your System Case

Product ID: SATAPOW36

4,99 € EUR exc VAT
6,04 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The SATAPOW36 gives you a 36 inch long 15 pin power cable, offering the flexibility to mount your SATA drives anywhere inside your system case.

The 36in SATA Power Cable Adapter is backed by lifetime warranty.

The StarTech.com Advantage

  • 36in connection provides flexibility to position your SATA drives as needed within your system case
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - SATA Power (15 pin) Receptacle
Connector B 1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 914.4 mm [36 in]
Color Black
Product Length 914.4 mm [36 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 36in SATA Power Cable Adapter

Certifications