StarTech.com

6in LP4 to P4 Auxiliary Power Cable Adapter

Convert an LP4 female connector to a P4 male connector

Product ID: LP4P4ADAP

  • Used for Pentium 4 motherboards
2,99 € EUR exc VAT
3,62 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - ATX 12V P4 Power (4 pin, v 2.x) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Weight of Product 10 g [0.4 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 12 g [0.4 oz]
What's in the Box
Included in Package 1 - 6in LP4 to P4 Auxiliary Power Cable Adapter

Certifications