StarTech.com

18in Dual Drive Ultra ATA IDE Hard Drive Cable

Product ID: IDE66

3,99 € EUR exc VAT
4,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 0.9 m [3 ft]
Connector(s)
Connector A 1 - IDE (40 Pin, EIDE/PATA) Female
Connector B 2 - IDE (40 Pin, EIDE/PATA) Female
Special Notes / Requirements
Note 12 and 6 inches between connectors
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Gray
Product Length 457.2 mm [18 in]
Weight of Product 49 g [1.7 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 12.3 cm [4.8 in]
Package Width 10.2 mm [0.4 in]
Shipping (Package) Weight 49 g [1.7 oz]
What's in the Box
Included in Package 1 - 18 In. Dual Drive Ultra ATA 66/100/133 Cable

Certifications