Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12in Micro SATA to SATA with LP4 Power Cable Adapter

Product ID: MCSATAM12

Connect a standard SATA drive to a Micro SATA motherboard connector

Features
  • Compliant with Serial ATA III Specifications

Prices may be lower from Resellers:

ISTNL ACENL
Available in
10,99 € EUR exc VAT
13,30 € inc VAT

ID: MCSATAM12

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 12in Micro SATA to SATA with LP4 Power Adapter cable lets you connect a regular Serial ATA hard drive to a Micro SATA controller equipped motherboard as well as to the computer power supply through an LP4 connection. A cost-effective compatibility solution, the Micro SATA/SATA adapter cable allows the use of regular SATA drives with Micro SATA motherboards.

Constructed of high quality materials and designed to provide a durable, reliable connection, the Micro SATA to SATA adapter cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Enables the use of regular SATA drives with Micro SATA motherboards
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Common Customer Questions

View FAQs...

Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - Micro SATA (16 pin, Data & Power) Plug
Special Notes / Requirements
Note Supports 5 Volt devices only
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Product Length 304.8 mm [12 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 12in Micro SATA to SATA with LP4 Power Cable Adapter

* Product appearance and specifications are subject to change without notice.