StarTech.com

12in Latching SATA to Right Angle SATA Serial ATA Cable

Product ID: LSATA12RA1

  • Compliant with Serial ATA III Specifications
    Fast data transfer rate of up to 6 Gbps
3,99 € EUR exc VAT
4,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Red
Connector Style Straight to Right Angle
Product Length 304.8 mm [12 in]
Weight of Product 8 g [0.3 oz]
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 13 g [0.5 oz]
What's in the Box
Included in Package 1 - 12in SATA to Right Angle SATA Serial ATA Cable

Certifications