StarTech.com

36in Right Angle SATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATARA36

  • 2x Right-Angled/90-degree SATA connectors
  • Supports full SATA 3.0 6Gbps bandwidth
  • Provides 36" in cable length
3,99 € EUR exc VAT
4,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 914.4 mm [36 in]
Color Red
Product Length 914.4 mm [36 in]
Packaging Information
Package Height 21.7 cm [8.5 in]
Package Length 12 cm [4.7 in]
Package Width 14 mm [0.6 in]
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 36in Right Angle SATA Cable

Certifications

Related Products

12in SATA to Right Angle SATA Serial ATA Cable
SATA36RA1
36in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
6,04 € inc VAT
12in SATA Serial ATA Cable
SATA36
36in SATA Serial ATA Cable

Connect and position SATA drives easily - designed for larger cases

2,99 € exc VAT
3,62 € inc VAT