StarTech.com

20in Slimline SATA Extension Cable

Extend Slimline SATA power and data connections by up to 20 inches

Product ID: SLSATA20EXT

  • 1x Slimline SATA Plug
  • 1x Slimline SATA Receptacle
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with Slimline SATA optical drives
  • Provides 20" in cable length
13,99 € EUR exc VAT
16,93 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Slimline SATA (13 pin, Data & Power) Plug
Connector B 1 - Slimline SATA (13 pin, Data & Power) Receptacle
Physical Characteristics
Cable Length 508 mm [20 in]
Product Length 508 mm [20 in]
Weight of Product 29.5 g [1 oz]
Packaging Information
Package Height 11 cm [4.3 in]
Package Length 86 mm [3.4 in]
Package Width 10 mm [0.4 in]
Shipping (Package) Weight 29.5 g [1 oz]
What's in the Box
Included in Package 20in Slimline SATA Extension Cable

Certifications