StarTech.com

10 ft RP-SMA to RP-SMA Wireless Antenna Adapter Cable - M/F

Extend the distance between your wireless antennas and your wireless devices

Product ID: RPSMA10MF

  • Low loss at 2.4 GHz frequency range
  • Optimized for use with StarTech.com’s networking devices and wireless antennas
15,99 € EUR exc VAT
19,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type RG-174/U
Connector(s)
Connector A 1 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Male
Connector B 1 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Female
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Weight of Product 53 g [1.9 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 62 g [2.2 oz]
What's in the Box
Included in Package 10 ft RP-SMA to SMA Wireless Antenna Adapter Cable - M/F

Certifications