StarTech.com

10 ft Straight Through Serial Cable - M/F

Extend your EGA monitor cable or mouse cable by 10ft

Product ID: MXT10010

4,99 € EUR exc VAT
6,04 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 3 m [10 ft]
Product Height 1.5 cm [0.6 in]
Product Length 3 m [10 ft]
Product Width 33.3 mm [1.3 in]
Weight of Product 158 g [5.6 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 321 g [11.3 oz]
What's in the Box
Included in Package 1 - 10 ft Straight Through Serial Cable - M/F

Certifications

Related Products

6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF
6 ft Straight Through Serial Cable - DB9 F/F

Connect two DB9 equipped serial devices

3,99 € exc VAT
4,83 € inc VAT
6ft VGA Monitor Extension Cable - HD15 M/F
MXT101
6ft VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 6ft

4,99 € exc VAT
6,04 € inc VAT