Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - DB9M to DB25M Serial Adapter

Product ID: AT925MM

Discontinued

Convert a DB9 female port to a DB25 male port

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: AT925MM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This convenient Serial Adapter features a DB9 (9 pin) Male connector and a DB25 (25 pin) Male connector, allowing you to link a device with a 9 pin female connector to a serial device with a 25 pin female connector.

The StarTech.com Advantage
  • A cost-effective way of converting a 9-pin female serial port to a 25-pin male port
  • Easy to use and intall
  • Backed by StarTech.com's lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Converts a 25 pin serial port to a 9 pin
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-25 (25 pin, D-Sub) Male
Physical Characteristics
Color Gray
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 9 to 25 Pin Adaptor M/M

* Product appearance and specifications are subject to change without notice.