StarTech.com

6 ft PS/2 Keyboard or Mouse Extension Cable - M/F

Product ID: KXT102

2,99 € EUR exc VAT
3,62 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 15.2 m [50 ft]
Connector(s)
Connector A 1 - PS/2 (6 pin, Mini-DIN) Male
Connector B 1 - PS/2 (6 pin, Mini-DIN) Female
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Beige
Product Height 0.000
Product Length 1.8 m [6 ft]
Product Width 0.000
Weight of Product 69 g [2.4 oz]
Packaging Information
Package Height 21.6 cm [8.5 in]
Package Length 12.4 cm [4.9 in]
Package Width 15 mm [0.6 in]
Shipping (Package) Weight 69 g [2.4 oz]
What's in the Box
Included in Package 1 - 6 Ft. PS/2 Keyboard Extension Cable

Certifications