StarTech.com

Bulk Cat6 Ethernet Cable - 1000 ft. - Stranded - CM-Rated for In-Wall Use - Gray

Make Gigabit network connections using this high quality Cat6 Cable

Product ID: WIRC6PATGRRL

  • Available in various colors for easy idenification and color-coding
265,99 € EUR exc VAT
321,85 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CM Rated
Number of Conductors 4 pair UTP
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Cable Length 304.9 m [1000 ft]
Color Gray
Conductor Type Stranded Copper
Product Length 304.9 m [1000 ft]
Weight of Product 13.3 kg [29.3 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 38.5 cm [15.2 in]
Package Length 21.8 cm [8.6 in]
Package Width 37.8 cm [14.9 in]
Shipping (Package) Weight 13.3 kg [29.3 lb]
What's in the Box
Included in Package 1000ft Roll Grey Stranded Cat 6 Patch Cable

Certifications