StarTech.com

10 ft Transparent USB 2.0 Cable - A to B

Connect USB 2.0 peripherals to your computer

Product ID: USB2HAB10T

  • Transparent colour blends into any environment
  • High-speed data transfer up to 480 Mbits/sec
  • Hot Pluggable; allows swapping of live devices
View More
  • Compatible with any PC and Mac, or USB device
  • USB 2.0 is backward compatible with USB 1.1
  • Supports up to 127 daisy-chained devices
  • Twisted-pair wires plus a foil and braid shield reduces interference and minimizes cross-talk for consistent high-speed and error-free data transfer
3,99 € EUR exc VAT
4,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Transparent
Product Length 3 m [10 ft]
Weight of Product 98 g [3.5 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 103 g [3.6 oz]
What's in the Box
Included in Package 1 - 10 ft. Transparent USB 2.0 Cable A-B M/M

Certifications

Related Products

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10
10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
6,04 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB6
6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,62 € inc VAT
11 ft Transparent USB 2.0 Cable - A to B
USB2HAB6T
6 ft Transparent USB 2.0 Cable - A to B

Connect USB 2.0 peripherals to your computer

3,99 € exc VAT
4,83 € inc VAT
2 ft USB 2.0 A to B Cable - M/M
USB2HAB15
15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
7,25 € inc VAT
11 ft Transparent USB 2.0 Cable - A to B
5,99 € exc VAT
7,25 € inc VAT