StarTech.com

10 ft Transparent USB 2.0 Cable - A to B

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB10T

  • USB 2.0 Compatible
3,99 € EUR exc VAT
4,83 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Transparent
Product Length 3 m [10 ft]
Weight of Product 93 g [3.3 oz]
Packaging Information
Package Height 18 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 98 g [3.5 oz]
What's in the Box
Included in Package 1 - 10 Ft Transparent USB Cable A-B M/M

Certifications