StarTech.com

3 ft Beige A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB_3

  • Supports USB 2.0 data transfer rates up to 480 Mbps
1,99 € EUR exc VAT
2,41 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Beige
Product Length 0.9 m [3 ft]
Weight of Product 44 g [1.6 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 12.2 cm [4.8 in]
Package Width 8.4 mm [0.3 in]
Shipping (Package) Weight 44 g [1.6 oz]
What's in the Box
Included in Package 1 - 3 ft Beige A to B USB 2.0 Cable - M/M

Certifications