StarTech.com

3 ft Clear A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB3T

1,99 € EUR exc VAT
2,41 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 0.9 m [3 ft]
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Transparent
Product Length 0.9 m [3 ft]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 12.2 cm [4.8 in]
Package Width 16 mm [0.6 in]
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 3 Ft. Transparent USB Cable A-B M/M

Certifications