StarTech.com

3 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your PC or laptop

Product ID: USB3SAUB3

  • Shielded Twisted Pair (STP) design, helping to eliminate electro-magnetic interference (EMI)
  • Data transfer rates up to 5Gbps
  • Backwards compatible with USB 2.0
  • Molded connectors with strain relief
9,99 € EUR exc VAT
12,09 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

The USB3SAUB3 3-foot SuperSpeed USB 3.0 Cable (A to Micro B) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation SuperSpeed USB device connections, the USB 3.0 A to Micro B cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication to provide a quick and easy way to connect to an external storage solution with astounding throughputs of up to 5Gbps (when used with a USB 3.0 host and device).

The 3-foot USB 3.0 A to Micro B cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

The StarTech.com Advantage

  • Quickly Transfer data from an external storage device to your PC or Laptop at 10x the speed of USB 2.0
  • Backwards compatible with USB 2.0
  • Backed by a StarTech.com lifetime warranty

Applications

Connecting Micro USB 3.0 devices to a SuperSpeed USB 3.0 compatible PC or Laptop

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Blue
Product Length 0.9 m [3 ft]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 3 ft SuperSpeed USB 3.0 Cable A to Micro B

Certifications

Related Products

6 ft SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6
6 ft SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

9,99 € exc VAT
12,09 € inc VAT
6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6BK
6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

9,99 € exc VAT
12,09 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB1
1 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB10
10 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external devices and transfer data at 10x the speed of USB 2.0

11,99 € exc VAT
14,51 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M
6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB3BK
3 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB6
6 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK
6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,46 € inc VAT
SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1
1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

8,99 € exc VAT
10,88 € inc VAT
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
12,09 € inc VAT