StarTech.com

6 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

Product ID: USB3SAB6

  • Cable and Connectors our compliant with USB 3.0 SuperSpeed specifications
6,99 € EUR exc VAT
8,46 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Blue
Product Height 0.000
Product Length 1.8 m [6 ft]
Product Width 0.000
Weight of Product 68 g [2.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 77 g [2.7 oz]
What's in the Box
Included in Package 1 - 6 ft SuperSpeed USB 3.0 Cable A to B - M/M

Certifications

Related Products

6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
12,09 € inc VAT
10 ft SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB10
10 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external devices and transfer data at 10x the speed of USB 2.0

11,99 € exc VAT
14,51 € inc VAT
3 ft SuperSpeed USB 3.0 Cable A to B - M/M
6,99 € exc VAT
8,46 € inc VAT
6 ft SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6
6 ft SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

9,99 € exc VAT
12,09 € inc VAT