Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

IEEE-1394 FireWire Adapter 4 Pin - 6 Pin F/M

Product ID: FIRE46FM

Prices may be lower from Resellers:

CPNL BUYDNL ISTNL ACENL
Available in
3,99 € EUR exc VAT
4,83 € inc VAT

ID: FIRE46FM

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This IEEE-1394 Firewire 4-6 Adapter (F/M) is used to change a 4-pin FireWire connector into a 6-pin FireWire connector. Backed with a lifetime warranty.
The StarTech.com Advantage
  • A cost-effective way of converting a 4-pin FireWire connector into a 6-pin FireWire connector
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Applications
  • Allows the use of a 4-pin Firewire cable with a 6-pin Firewire equipped computer, or a 6-pin Firewire device
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - FireWire 400 (4 pin, IEEE 1394a) Female
Connector B 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Physical Characteristics
Color Black
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - IEEE-1394 FireWire 4-6 Adapter F/M
IEEE-1394 FireWire Adapter 4 Pin - 6 Pin  M/F
FIRE46MF

IEEE-1394 FireWire Adapter 4 Pin - 6 Pin M/F

Convert a 6-pin Firewire 400 cable for use with a 4-pin Firewire device

3,99 € exc VAT
4,83 € inc VAT

* Product appearance and specifications are subject to change without notice.