StarTech.com

IEEE-1394 FireWire Adapter 4 Pin - 6 Pin M/F

Convert a 6-pin Firewire 400 cable for use with a 4-pin Firewire device

Product ID: FIRE46MF

3,99 € EUR exc VAT
4,83 € EUR inc VAT

Overview

This IEEE-1394 Firewire 4-6 Adapter M/F is converts a 4-pin FireWire connector into a 6-pin FireWire connector.

Designed and constructed for both durability and convenience, the IEEE-1394 4-6 pin adapter is backed by StarTech.com's lifetime warranty.

The StarTech.com Advantage

  • Easily convert a 4-pin FireWire connector into a 6-pin FireWire connector
  • Avoid having to carry separate 4-pin and 6-pin Firewire cables
  • Backed by StarTech.com lifetime warranty

Applications

Allows the use of a 6-pin Firewire cable with a 4-pin Firewire equipped computer, or a 4-pin Firewire device

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - FireWire 400 (4 pin, IEEE 1394a) Male
Connector B 1 - FireWire 400 (6 pin, IEEE 1394a) Female
Physical Characteristics
Color Black
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - IEEE-1394 FireWire 4-6 Adapter M/F

Certifications