StarTech.com

2 Port Professional PS/2 KVM Switch

Control up to two VGA and PS/2-connected computers from a single keyboard, mouse and monitor

Product ID: SV231

  • A dependable 3-year warranty provides peace of mind.
  • Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
  • Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems.
View More
  • Compatible with all notebook computers.
  • Compatible with Compaq Alpha systems.
  • "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during a power outage retaining complete control of all connected systems.
  • Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets.
  • Fast switch-buttons for each port provide quick access to any connected system.
  • High 1920x1440 resolution capability supports the most demanding applications.
  • Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
  • All cables connect to the back of the switch reducing space requirements
  • Completely operating system independent. No software or drivers required.
68,99 € EUR exc VAT
83,48 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included No
Daisy-Chain Yes
KVM Ports 2
Number of Monitors Supported 1
PC Interface PS/2
PC Video Type VGA
Rack-Mountable No
Performance
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1440
Maximum Cascaded Computers 4
Maximum Number of Users 1
MTBF 111000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 2 - VGA (15 pin, High Density D-Sub) Male
4 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Enclosure Type Steel
Product Height 4 cm [1.6 in]
Product Length 70 mm [2.8 in]
Product Width 12.4 cm [4.9 in]
Weight of Product 427 g [15.1 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 15.1 cm [5.9 in]
Package Width 21.7 cm [8.5 in]
Shipping (Package) Weight 614 g [21.7 oz]
What's in the Box
Included in Package 1 - 2 Port StarView 2 KVM Switch
2 - PS/2 Mouse Connectors
4 - Rubber feet
1 - Hot-key Quick Reference
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories