StarTech.com

6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F

Connect internal USB devices directly to the motherboard header connection

Product ID: USBMBADAPT

  • USB A Female to USB Motherboard Header Female
2,99 € EUR exc VAT
3,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDC (4 pin, Motherboard Header) Female
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Gray
Product Length 152.4 mm [6 in]
Weight of Product 13 g [0.5 oz]
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 15 g [0.5 oz]
What's in the Box
Included in Package 1 - 6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F

Certifications