StarTech.com

2 Port ExpressCard 1394b FireWire Laptop Adapter Card

Add 2 FireWire800 ports to a laptop through an ExpressCard slot

Product ID: EC1394B2

  • 2 FireWire800 ports, with supported data transfer rates up to 800 Mbps
  • Compliant with IEEE 1394b and backward compatible with IEEE 1394a - 2000 as well as 1394-1995 standards
  • Fits in both 34mm and 54mm ExpressCard slots
View More
  • Optional external power support for high-powered FireWire devices
  • Plug-and-Play and hot-swap compatible
91,99 € EUR exc VAT
99,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Texas Instruments - XIO2213A
Interface FireWire 800 (1394b)
Ports 2
Performance
Maximum Data Transfer Rate 800 Mbps
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - FireWire 800 (9 pin, IEEE 1394b) Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.4 to 10.11
Linux 3.5.x to 4.11.x LTS Versions only
Special Notes / Requirements
Note Separate power adapter only required if connecting high-powered FireWire device(s) that draw more power than ExpressCard slot can provide.
System and Cable Requirements One available ExpressCard Slot
Power
Center Tip Polarity Positive
Output Current 2A+
Output Voltage 12V DC
Plug Type H
Power Source Not Included (not required for standard applications)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 12 cm [4.7 in]
Product Width 34 mm [1.3 in]
Weight of Product 30 g [1.1 oz]
Packaging Information
Package Height 25 cm [9.8 in]
Package Length 14.9 cm [5.9 in]
Package Width 78 mm [3.1 in]
Shipping (Package) Weight 70 g [2.5 oz]
What's in the Box
Included in Package 1 - ExpressCard FireWire Card
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.4 to 10.11
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port ExpressCard Laptop 1394a FireWire Adapter Card
EC13942
2 Port ExpressCard Laptop 1394a FireWire Adapter Card

Add 2 Firewire 400 ports to any ExpressCard equipped laptop

73,99 € exc VAT
79,91 € inc VAT