StarTech.com

2-Port HDMI Automatic Video Switch - 4K with Fast Switching

Switch between two HDMI sources on a single HDMI display, with 4K video resolution and fast switching for minimal disruption

Product ID: VS221HD4KA

  • Impressive image quality with support for Ultra HD 4K
  • 2-port 4K2K switch routes two HDMI sources to one HDMI display
  • Easy operation with automatic, priority or manual switching between HDMI sources
View More
  • EDID copy support ensures accurate display output
  • Versatile audio configuration with support for 5.1 or 7.1 surround sound
  • IR remote control included
  • RS-232 serial control interface
  • Backward compatible with high-definition 1080p
$497.021,00 COP

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Chipset ID Microchip - PIC24
Industry Standards HDMI 1.4
HDCP 1.4
Ports 2
Performance
Audio Specifications 7.1 Surround sound
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160 (4K)
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 2 - HDMI (19 pin) Female
1 - RJ-11 Female
Indicators
LED Indicators 2 - Active port LED
1 - Power LED
Power
Input Voltage 100 - 240 AC
Output Current 1.5
Output Voltage 12V DC
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% ~ 80%
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 0.6 in [1.4 cm]
Product Length 3.9 in [10 cm]
Product Width 2.4 in [61.5 mm]
Weight of Product 10.2 oz [290 g]
Packaging Information
Package Height 2.5 in [63 mm]
Package Length 6.1 in [15.6 cm]
Package Width 9.3 in [23.5 cm]
Shipping (Package) Weight 29.5 oz [835 g]
What's in the Box
Included in Package 1 - 2-port HDMI switch
1 - remote control
1 - universal power adapter (NA/EU/UK/AU)
1 - 4 ft [1.2 m] RJ11 cable
1 - RJ11 to DB-9 serial adapter
1 - mounting kit
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p
VS221VGA2HD
2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p

Share an HDMI display/projector between a VGA and HDMI audio/video source, with automatic and priority switching

$620.173,00
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz
VS221HD4K
2-Port HDMI Automatic Video Switch w/ Aluminum Housing and MHL Support - 4K 30Hz

Switch between two HDMI sources on a single HDMI display, with support for MHL and video resolutions up to 4K

$271.614,00
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p
VS221HD2VGA
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p

Share a VGA display/projector between a VGA and HDMI audio/video source, with priority switching

$623.387,00
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p
VS221HDQ
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

$314.891,00