StarTech.com

2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p

Share a VGA display/projector between a VGA and HDMI audio/video source, with priority switching

Product ID: VS221HD2VGA

  • Accommodates both VGA and HDMI input devices in a single switch with VGA output, saving hassle and expense by reducing the need for adapters
  • Effortless control with priority port selection
  • Ideal for classroom and boardroom display applications, allowing presenters to connect a wide range of devices
View More
  • Supports video resolutions up to 1920x1200 / 1080p
  • Supports EDID pass-through, EDID Copy and EDID Emulation
  • Mounting hardware included
$623.387,00 COP

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
VGA
AV Output VGA
Ports 2
Performance
Audio Specifications 2-channel 3.5mm stereo audio
Maximum Analog Resolutions 1920x1200
Maximum Digital Resolutions 1920x1200
Supported Resolutions Supports resolutions up to 1920x1200 / 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Female
1 - HDMI (19 pin) Female
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note Digitally encrypted content from the HDMI video source will not be displayed on the VGA display
Indicators
LED Indicators 1 - VGA Port Selected
1 - HDMI Port Selected
Power
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0%~80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 0.8 in [2 cm]
Product Length 3.3 in [84 mm]
Product Width 2.3 in [59 mm]
Weight of Product 6.1 oz [172 g]
Packaging Information
Package Height 2.6 in [66 mm]
Package Length 9.3 in [23.7 cm]
Package Width 6.1 in [15.5 cm]
Shipping (Package) Weight 21.2 oz [600 g]
What's in the Box
Included in Package 1 - VGA+HDMI to VGA converter switch
1 - mounting brackets
1 - universal power adapter (NA, EU, UK, ANZ)
1 - instruction manual

Certifications

Related Products

2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p
VS221VGA2HD
2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p

Share an HDMI display/projector between a VGA and HDMI audio/video source, with automatic and priority switching

$620.173,00
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p
VS221HDQ
2 Port HDMI Switch w/ Automatic and Priority Switching - 1080p

Discover hassle-free HDMI connection and automatic video port selection with high-definition picture quality

$314.891,00