StarTech.com

6 ft DVI-I Dual Link Digital Analog Monitor Cable M/M

Provides a high speed, crystal clear connection between your DVI devices

Product ID: DVIIDMM6

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • Supports both analog and digital displays
$75.106,00 COP

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Performance
Maximum Data Transfer Rate 9.9 Gbits/sec
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - DVI-I (29 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 10.9 oz [308 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.4 in [35 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 11.2 oz [318 g]
What's in the Box
Included in Package 1 - 6 ft DVI-I Dual Link Digital Analog Monitor Cable M/M

Certifications