StarTech.com

Assembled DB9 Female Solder D-SUB Connector with Plastic Backshell

Product ID: C9PSF

$20.546,10 COP

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Color Gray
Material Plastic
Weight of Product 0.5 oz [14 g]
Packaging Information
Package Height 0.8 in [20 mm]
Package Length 3.7 ft [1.1 m]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 0.6 oz [16 g]
What's in the Box
Included in Package 1 - DB9 Female Solder Connector

Certifications