StarTech.com

Assembled DB9 Male Solder D-SUB Connector with Plastic Backshell

Product ID: C9PSM

$18.345,00 COP

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
Physical Characteristics
Color Gray
Material Plastic
Weight of Product 0.5 oz [13 g]
Packaging Information
Package Height 0.7 in [19 mm]
Package Length 4.9 in [12.5 cm]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 0.5 oz [15 g]
What's in the Box
Included in Package 1 - DB9 Male Solder Connector

Certifications