StarTech.com

6 ft 14 AWG Computer Power Cord Extension - C14 to C13

Extend the power connection from your server to a PDU by up to 6ft

Product ID: PXT100146

  • One C14 plug and one C13 Receptacle rated to carry 125V at 15A
  • High power handling capability (14 AWG wire), suitable for larger devices
$38.529,00 COP

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Connector(s)
Connector A 1 - IEC 60320 C13 Power
Connector B 1 - IEC 60320 C14 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 10.1 oz [287 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 1.1 in [28 mm]
Package Length 11.8 in [30 cm]
Package Quantity 1
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 10.4 oz [294 g]
What's in the Box
Included in Package 1 - 6 ft 14 AWG Computer Power Cord Extension - C14 to C13

Certifications