StarTech.com

DB9 to DB25 Serial Cable Adapter - F/M

Convert a DB9 male port to a DB25 male port

Product ID: AT925FM

$24.470,00 COP

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-25 (25 pin, D-Sub) Male
Physical Characteristics
Color Beige
Product Height 0.6 in [16 mm]
Product Length 2.4 in [60 mm]
Product Width 2.2 in [57 mm]
Weight of Product 1.4 oz [41 g]
Packaging Information
Package Height 0 in [0 cm]
Package Length 4.9 in [125 mm]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 1.6 oz [46 g]
What's in the Box
Included in Package 1 - 9 to 25 PIN ADAPTOR

Certifications