StarTech.com

Cat 6 RJ45 Keystone Jack Blue - 110 Type

Add a Cat6 RJ45 connection to a wall plate, patch panel or surface connection box

Product ID: C6KEY110BL

  • Engineered to meet or exceed TIA/EIA 568A and 568B specifications.
  • Works with most standard universal wall plates.
$24.470,00 COP

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - RJ-45 Female
Physical Characteristics
Color Blue
Weight of Product 0.5 oz [14 g]
Packaging Information
Package Height 0.7 in [19 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 0.7 oz [19 g]

Certifications

Accessories