StarTech.com

Single Outlet 15-Pin Female VGA Wall Plate - White

Add an in-wall VGA port, for neat, professional quality video installations.

Product ID: VGAPLATE

  • Designed to allow any standard VGA cable to be securely screwed in
  • Mounts to a Single Gang Box
  • Provides easy connections between a computer VGA video output and VGA-equipped projectors or remote displays
$36.720,00 COP

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Female
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Color White
Weight of Product 1.6 oz [44 g]
Packaging Information
Package Height 0.6 in [14 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 1.7 oz [49 g]
What's in the Box
Included in Package 1 - Single Outlet 15-Pin Female VGA Wall Plate - White

Certifications