StarTech.com

20m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 20 meters

Product ID: USB2AAEXT20M

  • USB bus-powered
  • Universal external power source also included
  • Blue LED indicator x1 for Extension Cable and USB port connection status monitoring
View More
  • Fully shielded for error-free connections
  • Plug-and-play, no driver required
  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems
$294.951,47 COP

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Special Notes / Requirements
Note Cascade two USB2AAEXT20M devices together for further extension
Power
Center Tip Polarity Positive
Input Current 0.35 A
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C to 70°C (32°F to 122°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 65.6 ft [20 m]
Color Black
Product Length 65.6 ft [20 m]
Weight of Product 30.6 oz [866 g]
Packaging Information
Package Height 4.8 in [12.2 cm]
Package Length 6.8 in [17.2 cm]
Package Quantity 1
Package Width 5.8 in [14.8 cm]
Shipping (Package) Weight 2.2 lb [1 kg]
What's in the Box
Included in Package 1 - 20 m USB 2.0 Active Extension Cable - M/F
1 - Universal Power Adapter
1 - Plug Adapters for North America, UK, Europe, and Australia

Certifications

Related Products

15m USB 2.0 Active Extension Cable - M/F
USB2AAEXT15M
15m USB 2.0 Active Extension Cable - M/F

Extend the distance between a computer and a USB 2.0 device by 15 meters

$250.360,60

Accessories