StarTech.com

1-Port Gigabit Midspan - PoE+ Injector - 802.3at and 802.3af

Deliver power and data to your Power over Ethernet device using this mountable PoE+ midspan

Product ID: POEINJ1G

  • Easily connect, power, and operate a Gigabit PoE-powered device (PD)
  • Supplies up to 30-watts power output
  • Flexible setup, with a desktop-sized, or surface-mountable housing
View More
  • Save money by using your existing Cat5 or better Ethernet cable
  • Fast, plug-and-play setup and operation, with no configuration required
  • Provides one PoE+ (PSE, power and data) 10/100/1000Mbps compliant RJ45 port - 802.3at and 802.3af
  • Integrates shielded RJ45 connectors
  • Automatically detects the powered device to provide the appropriate level of power output
$279.542,00 COP

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX), IEEE 802.3ab (1000BASE-T)
Ports 1
Performance
Maximum Cable Length 328 ft [100 m]
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
Power Output 48 V DC, 30 W
Connector(s)
Connector Type(s) 2 - RJ-45 Female
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System and Cable Requirements If your connected devices do not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEINJ1G will not inject power to the connected device(s) / Ethernet cable(s)
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 0.75 A
Input Voltage 100 - 240 AC
Output Current 0. 64 A
Output Voltage 56 DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1 in [2.5 cm]
Product Length 2.8 in [70 mm]
Product Width 2.5 in [63 mm]
Weight of Product 1.8 oz [50 g]
Packaging Information
Package Height 2.4 in [61 mm]
Package Length 6 in [15.2 cm]
Package Width 8.1 in [20.5 cm]
Shipping (Package) Weight 18 oz [511 g]
What's in the Box
Included in Package 1 - POE+ Injector
4 - Mounting Screws
1 - Power Adapter
4 - Power Cords (NA/UK/EU/ANZ)
1 - Instruction Manual

Certifications