StarTech.com

6 ft DisplayPort to VGA Cable - M/M

Connect your VGA monitor to a DisplayPort-equipped computer using a single cable

Product ID: DP2VGAMM6

  • All-in-one cable design
  • Supports PC resolutions up to 1920x1200 (HDTV - 1080p)
  • No software or drivers required
46,99 € EUR exc VAT
56,86 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Performance
Maximum Cable Length 1.8 m [6 ft]
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Product Weight 104 g [3.7 oz]
Packaging Information
Shipping (Package) Weight 113 g [4 oz]
What's in the Box
Included in Package 1 - 6 ft DisplayPort to VGA Cable - M/M

Certifications

Related Products

3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

33,99 € exc VAT
41,13 € inc VAT
DisplayPort to VGA Adapter Converter - DP to VGA - 1920x1200
DP2VGA3
DisplayPort to VGA Adapter Converter - DP to VGA - 1920x1200

Connect a DisplayPort-equipped computer to a VGA Monitor or Projector

28,99 € exc VAT
35,08 € inc VAT
DisplayPort to VGA Adapter with Audio
DP2VGAA
DisplayPort to VGA Adapter with Audio

Connect your PC to a VGA display and a discrete 3.5mm audio output

32,99 € exc VAT
39,92 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

28,99 € exc VAT
35,08 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
50,81 € inc VAT
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

36,99 € exc VAT
44,76 € inc VAT
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

39,99 € exc VAT
48,39 € inc VAT
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

50,99 € exc VAT
61,70 € inc VAT
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
DP2VGAAMM2M
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your DisplayPort PC directly to a monitor

46,99 € exc VAT
56,86 € inc VAT
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)
DP2VGAAMM3M
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)

Connect the audio and video from your DisplayPort PC directly to a monitor

50,99 € exc VAT
61,70 € inc VAT
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p
SLMPT2VGA
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p

Connect your SlimPort enabled device to a VGA monitor or projector, ideal for SlimPort-enabled Chromebook computers

29,99 € exc VAT
36,29 € inc VAT

Accessories