StarTech.com

Mini DisplayPort to VGA Video Adapter Converter - White

Connect a VGA display to a Mini-DisplayPort®-equipped PC or Mac® computer

Product ID: MDP2VGAW

  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Easy to use adapter, no software required
  • Compatible with Intel® Thunderbolt™
26,99 € EUR exc VAT
32,66 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio No
AV Input DisplayPort
AV Output VGA
Industry Standards DisplayPort 1.1a
Performance
Maximum Analog Resolutions 1920x1200
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Environmental
Humidity 40~85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 120 mm [4.7 in]
Color White
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 180 mm [7.1 in]
Product Weight 28.5 g [1 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 42 g [1.5 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort® to VGA adapter

Certifications

Related Products

Mini DisplayPort 1.2 to VGA Adapter Converter – Mini DP to VGA – 1920x1200
MDP2VGA2
Mini DisplayPort 1.2 to VGA Adapter Converter – Mini DP to VGA – 1920x1200

Connect a Mini DisplayPort 1.2-equipped PC or Mac® to a VGA Monitor or Projector

26,99 € exc VAT
32,66 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,55 € inc VAT
Mini DisplayPort to VGA Adapter with Audio
MDP2VGAA
Mini DisplayPort to VGA Adapter with Audio

Connect your Mac or PC to a VGA display and a discrete 3.5mm audio output

32,99 € exc VAT
39,92 € inc VAT
6 ft Mini DisplayPort to VGA Cable - M/M
MDP2VGAMM6
6 ft Mini DisplayPort to VGA Cable - M/M

Connect your VGA monitor to a Mini DisplayPort-equipped computer using a single cable

46,99 € exc VAT
56,86 € inc VAT
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM3B
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft black cable

33,99 € exc VAT
41,13 € inc VAT
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM6B
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft black cable

36,99 € exc VAT
44,76 € inc VAT
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM10B
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long black cable

39,99 € exc VAT
48,39 € inc VAT
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM15B
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long black cable

43,99 € exc VAT
53,23 € inc VAT
Mini DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
MDP2VGAAMM2M
Mini DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your Mini DisplayPort Mac or PC directly to a monitor

40,99 € exc VAT
49,60 € inc VAT
Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)
MDP2VGAAMM3M
Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)

Connect audio & video from your Mac or PC directly to a monitor

50,99 € exc VAT
61,70 € inc VAT
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM3W
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft white cable

33,99 € exc VAT
41,13 € inc VAT
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM6W
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft white cable

36,99 € exc VAT
44,76 € inc VAT
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM10W
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long white cable

39,99 € exc VAT
48,39 € inc VAT
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM15W
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long white cable

43,99 € exc VAT
53,23 € inc VAT

Accessories