StarTech.com

Mini DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 3-meter cable

Product ID: MDP2HDMM3MB

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
  • Reduce clutter with a 3 m adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters with a plug-and-play cable adapter
View More
  • Supports HDMI 4K at 30 Hz
  • Plug-and-play installation
  • No power adapter required
25,99 € EUR exc VAT
31,45 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 3000 mm [118.1 in]
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Height 0.000
Product Length 3020 mm [118.9 in]
Product Weight 95.5 g [3.4 oz]
Product Width 0.000
Packaging Information
Shipping (Package) Weight 126 g [4.4 oz]
What's in the Box
Included in Package 1 - mDP to HDMI cable

Certifications

Related Products

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
MDP2HDMM1MB
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

21,99 € exc VAT
26,61 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
MDP2HDMM2MB
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

24,99 € exc VAT
30,24 € inc VAT
Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz
MDP2HDMM5MB
Mini DisplayPort to HDMI Adapter Cable - 5 m (15 ft.) - 4K 30Hz

Eliminate clutter by connecting your mDP computer directly to an HDMI display, using this 5-meter cable

34,99 € exc VAT
42,34 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White
MDP2HDMM1MW
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

21,99 € exc VAT
26,61 € inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White
MDP2HDMM2MW
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

24,99 € exc VAT
30,24 € inc VAT