StarTech.com

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

Product ID: MDPVGDVHD4K

  • 3-in-1 adapter - mDP to VGA, mDP to DVI and mDP to HDMI
  • Maximum portability with built-in magnetic cable manager
  • Astonishing picture quality with support for UHD 4K
View More
  • Compatible with mDP Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
  • VESA certified
  • Plug-and-play installation
  • Small footprint
  • Lightweight design
82,99 € EUR exc VAT
100,42 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output DVI
HDMI
VGA
Performance
Audio Specifications HDMI output - 7.1 surround sound
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200
Maximum Digital Resolutions 3840 x 2160
Supported Resolutions HDMI output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-D (25 pin) Female Output
Special Notes / Requirements
Note The HDMI port is a passive port.
The DVI-D is a passive port.
The VGA port is an active port.
Environmental
Humidity 40%-50%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Accent Color White
Cable Length 110 mm [4.3 in]
Color Silver
Product Height 15 mm [0.6 in]
Product Length 103 mm [4.1 in]
Product Weight 121 g [4.3 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 179 g [6.3 oz]
What's in the Box
Included in Package 1 - travel A/V adapter

Certifications

Related Products

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
75,01 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
43,55 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,92 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
43,55 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
75,01 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
75,01 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
39,92 € inc VAT
Mini DisplayPort to HDMI Adapter with USB Audio
MDP2HDMIUSBA
Mini DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a Mini-DisplayPort® source with audio

92,99 € exc VAT
112,52 € inc VAT
Mini DisplayPort to HDMI Video Adapter Converter - White
MDP2HDW
Mini DisplayPort to HDMI Video Adapter Converter - White

Connect an HDMI®-capable display to a Mini-DisplayPort®-equipped PC or Mac® computer

15,99 € exc VAT
19,35 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter
MDP2VGA
Mini DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a Mini DisplayPort equipped computer

35,99 € exc VAT
43,55 € inc VAT
Mini DisplayPort to VGA Video Adapter Converter - White
MDP2VGAW
Mini DisplayPort to VGA Video Adapter Converter - White

Connect a VGA display to a Mini-DisplayPort®-equipped PC or Mac® computer

26,99 € exc VAT
32,66 € inc VAT

Accessories