StarTech.com

2-port USB-C to HDMI MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

Product ID: MSTCDP122HD

  • Maximize your productivity by connecting two displays to your computer using the dual-monitor adapter
  • MST technology uses your existing video card to minimize the use of system resources
  • USB-C hub supports Ultra HD resolutions up to 4K
  • Offers a hassle-free connection with the reversible USB-C connector
114,99 € EUR exc VAT
139,14 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
AV Output HDMI
Chipset ID MegaChips - STDP4320
Parade - PS8402A
VIA/VLI - VL100
Ports 2
Performance
Maximum Digital Resolutions 3840x2160 @ 30hz
Supported Resolutions

Note: MST shares 21.6 Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup.

Average resolution bandwidth allocation

1920x1080 (1080p) @60hz - 22%
1920x1200 @60hz - 30%
2560x1440 @60hz - 35%
2560x1600 @60hz - 38%
3840 x 2160 (Ultra HD 4K) @30hz - 38%

Note: Exceeding 100% will reduce functionality.

Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 2 - HDMI (19 pin) Female Output
Software
OS Compatibility Windows 10, 8.1, 8
Special Notes / Requirements
Note Your USB-C equipped device must support video (DP Alt Mode) to work with this adapter
Environmental
Humidity 50-90%
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 33 mm [1.3 in]
Color Black
Enclosure Type Plastic
Product Height 13 mm [0.5 in]
Product Length 62 mm [2.4 in]
Product Weight 44 g [1.6 oz]
Product Width 58 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 143 g [5 oz]
What's in the Box
Included in Package 1 - MST hub
1 - quick-start guide

Compatibility

View full OS compatibility
Windows 10, 8.1, 8

Certifications

Related Products

3-Port USB-C to DisplayPort MST Hub - 4K 30Hz
MSTCDP123DP
3-Port USB-C to DisplayPort MST Hub - 4K 30Hz

Multi-Monitor Video Splitter | Windows® | Thunderbolt™ 3 Compatible

163,99 € exc VAT
198,43 € inc VAT
2-port USB-C to HDMI MST Hub - 4K 30Hz
MSTCDP122HD
2-port USB-C to HDMI MST Hub - 4K 30Hz

Dual Monitor Adapter | Windows® | Thunderbolt™ 3 Compatible

114,99 € exc VAT
139,14 € inc VAT

Accessories