Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.



Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to

90x25mm High Air Flow Dual Ball Bearing Computer Case Fan w/ TX3

Product ID: FAN9X25TX3H

Add additional chassis cooling with a 90mm high flow case fan

  • Dual ball bearing design

  • 3-pin connector with tachometer wire

  • Higher speed 2600 RPM operation

Prices may be lower from Resellers:


Enterprise/Commercial Reseller

Available in
10,99 € EUR exc VAT
13,19 € inc VAT


May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 9.25cm x 9.25cm x 25mm (2600 RPM) computer case fan helps prevent computer systems from overheating, thereby increasing efficiency and stability.

Featuring a TX3 motherboard connection, the FAN9X25TX3H is a high-performance way to avoid overheating and system failure.

The Advantage
  • A dual ball bearing design ensures reliability and longer life
  • A built-in tachometer allows for easy monitoring of the fan performance
  • Higher performance fan with Increased air flow for warmer environments or higher performance components
  • Replace a noisy or failed computer case fan
  • Install into a computer chassis to increase air flow and cooling
Product Numbers
Warranty Information
Warranty 2 Years
Fan Bearing Type Ball Bearing
Number of Conductors 3
Air Flow Rate 48.43 CFM
Fan RPM 2600
Noise Level 33 dBA
Connector Type(s) 1 - Molex Fan (3 pin, TX3) Female
Input Current 0.21 A
Input Voltage 12 DC
Power Consumption (In Watts) 2.52 W Max
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 92 mm [3.6 in]
Product Length 92 mm [3.6 in]
Product Weight 108 g [3.8 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 90mm Case Fan
4 - Mounting Screw

* Product appearance and specifications are subject to change without notice.