Certains cookies sont essentiels pour garantir que notre site Web fonctionne pour vous. Vous pouvez bloquer ou supprimer tous les cookies de ce site mais certaines sections du site peuvent ne pas fonctionner. Pour en savoir plus sur la manière dont nous utilisons les cookies, consultez notre politique de confidentialité.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Parcourir les produits...

Injecteur Gigabit PoE+ à 1 port - Midspan Power over Ethernet - 802.3at et 802.3af

Nº de produit : POEINJ1G

Deliver power and data to your Power over Ethernet device using this mountable PoE+ midspan

Spécifications techniques
  • Easily connect, power, and operate a Gigabit PoE-powered device (PD)

  • Supplies up to 30-watts power output

  • Flexible setup, with a desktop-sized, or surface-mountable housing

Plus de Caractéristiques . . .
  • Save money by using your existing Cat5 or better Ethernet cable

  • Fast, plug-and-play setup and operation, with no configuration required

  • Provides one PoE+ (PSE, power and data) 10/100/1000Mbps compliant RJ45 port - 802.3at and 802.3af

  • Integrates shielded RJ45 connectors

  • Automatically detects the powered device to provide the appropriate level of power output

Les prix peuvent être inférieurs auprès de revendeurs :

MERCFR ISTFR AMAZFR INMCFR MISCFR LAFIFR
Disponible en
97,99 € EUR hors TVA
117,59 € incluant TVA

Nº: POEINJ1G

Peut être en stock auprès de revendeurs/distributeurs

Pour accéder à plus de produits comme celui-ci visitez notre boutique en ligne pour l'Europe aujourd'hui!

This Gigabit Power over Ethernet (PoE+) injector supplies power and data connectivity to a Gigabit PoE-compliant device using standard Ethernet cable, at distances of up to 100 m (330 ft.).

The PoE midspan is a cost-effective alternative to upgrading your existing network switch to a PoE-capable model.

Convenience and cost savings

This versatile PoE injector lets you connect a PoE-powered device (PD) to a non-PoE network switch, so you can avoid the expense and aggravation of replacing your existing switch with a PoE-enabled model. It supplies up to 30 watts of power, so you can easily power and access a high-power PoE-compliant device, such as an IP camera or a wireless access point (WAP), using traditional copper (RJ45) Ethernet cable. The midspan injector makes it easy to extend data and power connectivity to your PoE+ device across long distances, even in a remote location where a typical power outlet isn’t available.

Easy to set up in mixed environments

You can integrate this compact injector discreetly into a variety of environments. It features a surface-mountable housing that’s perfect for installing on walls or under a desk, but it’s also palm-sized, for use on desktop surfaces.

Plus, with plug-and-play operation, you can enjoy fast and hassle-free setup without disrupting your workflow.

Intelligent power allocation

Not sure which class your PoE device is? The Gigabit PoE+ injector automatically detects the power requirements of your connected PoE PD, and delivers the appropriate level of power without damaging your device.

The POEINJ1G is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications
  • Ideal for high-power PoE+ devices requiring Gigabit speeds such as PTZ (Pan, Tilt, Zoom) cameras and Wi-Fi® access points (WAP)
  • Enable remote installation of touchscreens, information kiosks, and phones in locations where a power connection isn’t available
  • Perfect for small and home offices, as well as SMB applications, including system integrations, and IT administration
Numéros de produit
Garantie
Garantie 2 Years
Matériel
Nombre de ports 1
Normes de l’industrie IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX), IEEE 802.3ab (1000BASE-T)
Performance
Longueur max. de câble 100 m [328 ft]
Spécifications générales 48 V CC, 30 W
Vitesse max. de transfert de données 2 Gbps (Full-Duplex)
Connecteur(s)
Types de connecteur 2 - RJ-45 Femelle
Notes spéciales / Configuration
Configurations du système et du câblage If your connected devices do not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEINJ1G will not inject power to the connected device(s) / Ethernet cable(s)
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicateurs
Indicateurs lumineux 1 - Alimentation
Alimentation
Adaptateur d’alimentation inclus Adaptateur secteur inclus
Center Tip Polarity Positif
Consommation électrique 36
Courant de sortie 0. 64 A
Courant d'entrée 0.75 A
Tension de sortie 56 DC
Tension d'entrée 100 ~ 240 AC
Type de prise M
Conditions environnementales
Humidité Humidité relative de 10~90 % (sans condensation)
Température de fonctionnement 0°C to 45°C (32°F to 113°F)
Température de stockage -20°C to 85°C (-4°F to 185°F)
Caractéristiques physiques
Couleur Noir
Hauteur du produit 25 mm [1 in]
Largeur du produit 63 mm [2.5 in]
Longueur du produit 70 mm [2.8 in]
Poids du produit 52 g [1.8 oz]
Type de boîtier Plastique
Informations d'emballage
Poids brut 995 g [35.1 oz]
Contenu du paquet
Inclus dans le paquet 1 - Injecteur PoE+
4 - Vis de montage
1 - Adaptateur d'alimentation
4 - Cordons d'alimentation (Amérique du Nord / GB / EU / ANZ)
1 - Manuel d'instruction
Injecteur Power over Ethernet PoE+ Industriel 2 Ports Gigabit 48V / 30 W avec Fixation Mural
POEINJ2GI

Injecteur Power over Ethernet PoE+ Industriel 2 Ports Gigabit 48V / 30 W avec Fixation Mural

Fournissez une alimentation et une connexion de données à deux appareils PoE Gigabit sur câblage Ethernet standard

177,99 € hors TVA
213,59 € incluant TVA

10/100 PoE Power over Ethernet Splitter 5V/12V
POESPLT100

Répartiteur d'alimentation PoE 10/100 5 V/12 V

Connectez et alimentez des périphériques standard, non PoE, par le biais d'un câble PoE

78,99 € hors TVA
94,79 € incluant TVA

Injecteur PoE+ à 4 ports Gigabit - Midspan Power over Ethernet - 802.3at/af
POEINJ4G

Injecteur PoE+ à 4 ports Gigabit - Midspan Power over Ethernet - 802.3at/af

Assurez l'alimentation et transmettez des données à quatre appareils Power over Ethernet à l'aide de ce hub Midspan PoE+ à fixation murale

190,99 € hors TVA
229,19 € incluant TVA

Serveur de périphériques série à 1 port RS232 vers IP Ethernet avec Power over Ethernet (PoE)
NETRS2321POE

Serveur de périphériques série à 1 port RS232 vers IP Ethernet avec Power over Ethernet (PoE)

Connectez, configurez et gérez à distance un périphérique série RS-232 sur réseau IP

190,99 € hors TVA
229,19 € incluant TVA

* L’apparence et les spécifications du produit peuvent être modifiées sans préavis