StarTech.com

1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

Product ID: RKCONS1716GB

  • On Screen Display (OSD)
  • Durable design
  • Compatible with PC, Mac and Sun servers and systems
View More
  • Cascadable design adds up to 136 computers by cascading 8 additional KVM switches
  • Supports Hot-plugging when adding new systems
  • Security features, including key-lock and individual port passwords
  • Login authentication restricts access to authorized users
  • Universal 16-port KVM switch Module controls up to 16 computers directly
  • Supports PCs with USB or PS/2 keyboard and mouse connectors
  • Auto Scan Mode lets you switch between computers for easy monitoring
2 188,99 € EUR exc VAT
2 692,46 € EUR inc VAT
7+ In stock
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock Yes
KVM Ports 16
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 4:3
Brightness 250 cd/m²
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280X1024 (SXGA)
Maximum Cascaded Computers 136
Maximum Number of Users 1
MTBF 60,000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.264 x 0.264 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 170° (H), 160° (V)
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 12 DC
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 1000 mm [39.4 in]
Minimum Mounting Depth 504 mm [19.8 in]
Product Height 4.4 cm [1.7 in]
Product Length 47 cm [18.5 in]
Product Width 44 cm [17.3 in]
Weight of Product 11 kg [24.3 lb]
Packaging Information
Package Height 20 cm [7.9 in]
Package Length 57 cm [22.4 in]
Package Width 78 cm [30.7 in]
Shipping (Package) Weight 19.6 kg [43.3 lb]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - 1U 16 Port Multi-Platform KVM Switch
1 - Mounting Rails (Set)
1 - Power Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories