StarTech.com

DisplayPort to VGA Adapter Converter - DP to VGA - 1920x1200

Connect a DisplayPort-equipped computer to a VGA Monitor or Projector

Product ID: DP2VGA3

  • No software or drivers required
  • Compact and lightweight design
  • Supports video resolution up to 1920x1200 / 1080p
€ 28,99 EUR exc VAT
€ 35,37 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio No
AV Input DisplayPort
AV Output VGA
Performance
Maximum Analog Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 100 mm [3.9 in]
Color Black
Enclosure Type Plastic
Product Height 14 mm [0.6 in]
Product Length 230 mm [9.1 in]
Product Weight 34 g [1.2 oz]
Product Width 37 mm [1.5 in]
Packaging Information
Shipping (Package) Weight 43 g [1.5 oz]
What's in the Box
Included in Package 1 - DisplayPort to VGA Adapter

Certifications

Related Products

DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

€ 41,99 exc VAT
€ 51,23 inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

€ 28,99 exc VAT
€ 35,37 inc VAT
DisplayPort to VGA Adapter with Audio
DP2VGAA
DisplayPort to VGA Adapter with Audio

Connect your PC to a VGA display and a discrete 3.5mm audio output

€ 32,99 exc VAT
€ 40,25 inc VAT
6 ft DisplayPort to VGA Cable - M/M
DP2VGAMM6
6 ft DisplayPort to VGA Cable - M/M

Connect your VGA monitor to a DisplayPort-equipped computer using a single cable

€ 46,99 exc VAT
€ 57,33 inc VAT
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

€ 33,99 exc VAT
€ 41,47 inc VAT
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

€ 36,99 exc VAT
€ 45,13 inc VAT
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

€ 39,99 exc VAT
€ 48,79 inc VAT
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

€ 50,99 exc VAT
€ 62,21 inc VAT
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
DP2VGAAMM2M
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your DisplayPort PC directly to a monitor

€ 46,99 exc VAT
€ 57,33 inc VAT
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)
DP2VGAAMM3M
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)

Connect the audio and video from your DisplayPort PC directly to a monitor

€ 50,99 exc VAT
€ 62,21 inc VAT
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p
SLMPT2VGA
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p

Connect your SlimPort enabled device to a VGA monitor or projector, ideal for SlimPort-enabled Chromebook computers

€ 29,99 exc VAT
€ 36,59 inc VAT

Accessories