StarTech.com

6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - White

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

Product ID: CDP2DPMM6W

  • Reduce clutter with a USB-C to DisplayPort adapter and display cable, in-one
  • Get astonishing picture quality with support for UHD video resolutions up to 4K 60Hz
  • Make the perfect connection with a monitor cable that works with any USB-C enabled laptop
View More
  • Hassle-free connectivity with the reversible USB-C connector
  • Compatible with Thunderbolt 3 and USB 3.1 Type-C ports that support DP Alt Mode
€ 47,99 EUR exc VAT
€ 58,55 EUR inc VAT

Overview

This USB-C to DisplayPort cable lets you connect your Thunderbolt 3 or USB Type-C enabled device to a 4K DisplayPort monitor with just one cable, providing you with a convenient, clutter-free solution.  

Astonishing Picture Quality  

The USB C to DisplayPort adapter cable lets you harness the video capabilities that are built into your USB-C connection, to deliver the astonishing quality of Ultra HD to your 4K display and supporting resolutions up to 3840 x 2160.    

Plus, the adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other work environments.  

Clutter-Free Installation

At 6 ft. (1.8 m) in length, this monitor cable eliminates the need for excess adapters and cabling, ensuring a tidy, professional installation. For installations requiring shorter or longer connections we also offer a 9.8 ft. (3 m) (CDP2DPMM3MW, CDP2DPMM3MB) and a 3.3 ft. (1 m) (CDP2DPMM1MW, CDP2DPMM1MB) USB-C to DP cable, enabling you to choose the right cable length for your custom installation needs.  

Hassle-Free Setup  

To ensure easy operation and installation, this USB C to DisplayPort cable works with both Windows and Mac computers and allows for plug-and-play installation, removing the need for any additional software or drivers. 

CDP2DPMM6W is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.  

Applications

Connect USB-C or Thunderbolt 3 devices to DP displays

Ideal for home office or hot desk environments

Experience enhanced imaging with support for 4K 60Hz

Deliver enriched presentations on the go

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output DisplayPort
Chipset ID STMicroelectronics - STM32F072CBU6
PERICOM - PI3DPX1203
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 @ 60 Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Special Notes / Requirements
Note Your USB-C equipped device must support video (DP Alt Mode) to work with this adapter.
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color White
Product Height 10 mm [0.4 in]
Product Length 1.8 m [6 ft]
Product Weight 53 g [1.9 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to DisplayPort adapter cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - White
CDP2DPMM1MW
3.3 ft. (1 m) USB-C to DisplayPort Cable - 4K 60Hz - White

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

€ 41,99 exc VAT
€ 51,23 inc VAT
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black
CDP2DPMM6B
6 ft. (1.8 m) USB-C to DisplayPort Cable - 4K 60Hz - Black

USB Type-C™ Video Adapter Cable | Thunderbolt™ 3 Compatible

€ 44,99 exc VAT
€ 54,89 inc VAT
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB
USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

€ 44,99 exc VAT
€ 54,89 inc VAT
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

€ 48,99 exc VAT
€ 59,77 inc VAT
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

€ 51,99 exc VAT
€ 63,43 inc VAT
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

€ 54,99 exc VAT
€ 67,09 inc VAT
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

€ 39,99 exc VAT
€ 48,79 inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

€ 32,99 exc VAT
€ 40,25 inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

€ 32,99 exc VAT
€ 40,25 inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

€ 44,99 exc VAT
€ 54,89 inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

€ 44,99 exc VAT
€ 54,89 inc VAT