StarTech.com

4 Port High Resolution VGA Video Splitter - 350 MHz

Split a single high resolution VGA video signal to 4 monitors or projectors

Product ID: ST124PRO

  • Allows 1 VGA video source to simultaneously display on 4 different monitors
  • Supports resolutions up to 2048x1536 @ 80Hz
  • High video bandwidth (350 MHz)
View More
  • Daisy chainable for almost unlimited expansion
  • Maximum VGA cable length of 210ft (65m)
  • Uses standard monitor extension cables (See Accessories)
  • DDC compatible
$1,929.07 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards DDC compatible - all other monitors must be able to support the highest video resolution of the DDC-type monitor connected to Video Out 1
Ports 4
Regulatory Approvals FCC Part 15 Class A, CE Mark
Performance
Bandwidth 350MHz
General Specifications Male to Female VGA extension cable required (MXT101HQ)
Maximum Analog Resolutions 2048x1536 @ 80Hz
Maximum Cable Length 210 ft [64 m]
Connector(s)
Connector Type(s) 1 - VGA (15 pin, High Density D-Sub) Male
4 - VGA (15 pin, High Density D-Sub) Female
Power
Input Current 0.2A
Input Voltage 100 - 240 AC
Output Current 0.6 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 3
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH non-condensing
Operating Temperature 5°C to 40°C (41°F to 104°F)
Physical Characteristics
Color Black
Product Height 0.8 in [2.1 cm]
Product Length 7.2 in [18.2 cm]
Product Width 3.1 in [80 mm]
Weight of Product 13.8 oz [392 g]
Packaging Information
Package Height 3.7 in [93 mm]
Package Length 9.4 in [24 cm]
Package Width 7.3 in [18.5 cm]
Shipping (Package) Weight 24.5 oz [693 g]
What's in the Box
Included in Package 1 - 4 Port High Res. Video Splitter
4 - Rubber Feet
1 - Power Adapter
1 - Instruction Manual

Certifications

Related Products

2 Port High Resolution VGA Video Splitter - 350 MHz
ST122PRO
2 Port High Resolution VGA Video Splitter - 350 MHz

Split a single high resolution VGA video signal to 2 monitors or projectors

$1,236.55 inc VAT
4 Port VGA Video Splitter - 250 MHz
ST124L
4 Port VGA Video Splitter - 250 MHz

Split a single VGA video signal to 4 monitors or projectors

$939.59 inc VAT

Accessories