Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com3 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M
Right angle slim 3.5mm cable for mobile audio devices
Product ID: MU3MMSRA
- Slimline connector molding designed for use with portable devices
- Molded connectors with strain relief
- Gold-plated connectors
Overview
The MU3MMSRA 3ft stereo audio cable features one right angle stereo audio connector and one 3.5mm (straight) connector with a slim connector molding that makes this the perfect solution for portable audio devices (iPod®, iPhone®,iPad®, MP3 Players), even if the device is in a protective case.
For those difficult to reach areas, our 3.5mm stereo audio to 3.5mm right angle cable allows you to connect where a normal straight stereo audio connector cannot.
Designed and constructed for maximum durability, this 3-foot 3.5mm Slim Stereo Audio Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Unique slim connector design fits most iPod and iPhone 3.5mm stereo jacks without having to remove the protective casing
- Right angle connector allows you to connect to tight spaces and hard to reach areas where a normal straight connector cannot
- Gold-plated, molded connectors with strain relief ensure a solid high quality connection between the connected devices
Applications
Connect your iPod or MP3 player to your car stereo 3.5mm Audio In jack
Connect your MP3 player to your Hi-Fi system
Connect your sound card to an external CD-ROM drive
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Mexico | A8400VV | |
UPC Code | 065030841290 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector Plating | Gold | |
Number of Conductors | 2 | |
Connector(s) | ||
Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male | |
Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Male | |
Physical Characteristics | ||
Cable Length | 3 ft [0.9 m] | |
Cable OD | 2.5 | |
Color | Black | |
Connector Style | Straight to Right Angle | |
Product Length | 3 ft [0.9 m] | |
Product Weight | 0.5 oz [14 g] | |
Wire Gauge | 30 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0 lb [0 kg] | |
What's in the Box | ||
Included in Package | 1 - 3 ft Slim 3.5mm to Right Angle Stereo Audio Cable - M/M |
Related Products
15 ft Slim 3.5mm Stereo Audio Cable - M/M
Easily connect an iPod or other MP3 player to your stereo
3 ft Slim 3.5mm Right Angle Stereo Audio Cable - M/M
Easily connect an iPod® or other MP3 player to a car stereo
6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male
Connect your computer or audio player to an RCA audio device
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MU3MMSRA_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+