StarTech.com

6 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Female

Connect your Computer or Audio Player to an RCA Audio Device with standard RCA cables

Product ID: MU1MFRCA

$160.73 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - Stereo Audio (2 x RCA) Female
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 1.3 oz [38 g]
Packaging Information
Package Height 0.7 in [17 mm]
Package Length 4.9 in [12.5 cm]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 1.4 oz [40 g]
What's in the Box
Included in Package 1 - 6 Ft. Stereo PC jack Adapter Cable

Certifications