StarTech.com

6 ft 90° Upward Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

Product ID: DVIDDMMTA6

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • 90° Upward Angled connector with a 40mm depth
$460.64 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Cable OD 0.3 in [8.6 mm]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 7.7 oz [218 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 8.3 in [21 cm]
Package Length 7.9 in [20 cm]
Package Width 0 in [1 mm]
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - 6ft Up Angled DVI-D Dual Link Digital Monitor Cable

Certifications

Related Products

DVI-D Dual Link Cable - M/M
DVIDDMM3
3 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$276.16 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM6
6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$298.82 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM10
10 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$460.64 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM15
15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$436.90 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM40
40 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 40-foot cable

$1,657.03 inc VAT

Accessories