StarTech.com

25 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 25-foot cable

Product ID: DVIDDMM25

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
$1,188.99 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Industry Standards DVI DDWG Standard
Number of Ferrites 2
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Product Length 25 ft [7.6 m]
Weight of Product 26.9 oz [763 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 11.8 in [30 cm]
Package Length 9.4 in [23.8 cm]
Package Width 2.2 in [56 mm]
Shipping (Package) Weight 26.9 oz [763 g]
What's in the Box
Included in Package 1 - 25 ft DVI-D Dual Link Cable - M/M

Certifications

Related Products

DVI-D Dual Link Cable - M/M
DVIDDMM3
3 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$317.83 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM6
6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$343.35 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM10
10 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$530.11 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM15
15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$502.27 inc VAT
DVI-D Dual Link Cable - M/M
DVIDDMM40
40 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 40-foot cable

$1,903.55 inc VAT
Upward-Angled Dual Link DVI-D Cable - M/M
DVIDDMMTA6
6 ft 90° Upward Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

$530.11 inc VAT
Dual Link DVI-D Extension Cable - M/F
DVIDDMF10
10 ft DVI-D Dual Link Monitor Extension Cable - M/F

Extend the connection distance between your DVI-D digital devices by 10ft

$608.99 inc VAT

Accessories