StarTech.com

3 ft DisplayPort to Mini DisplayPort 1.2 Video Cable Adapter M/F - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™ monitor and a DisplayPort source

Product ID: DP2MDPMF3

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Designed and manufactured to DisplayPort 1.2 standards
View More
  • Backward compatible with DisplayPort 1.1
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Molded Mini DisplayPort connectors with strain relief
$448.91 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 20
Performance
Maximum Digital Resolutions 4k x 2k (3840 x 2160) @ 60Hz
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - Mini-DisplayPort (20 pin) Female
Environmental
Humidity 0~80% RH
Operating Temperature 0°:C to 35°C (32°F to 95°F)
Storage Temperature 0°:C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Height 0.4 in [1 cm]
Product Length 3 ft [0.9 m]
Product Width 0.8 in [20 mm]
Weight of Product 1.7 oz [48 g]
Wire Gauge 32 AWG
Packaging Information
Package Height 0.9 in [24 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 0.1 lb [0.1 kg]
What's in the Box
Included in Package 1 - 3 ft DisplayPort™ to Mini DisplayPort Video Cable Adapter - M/F

Certifications

Related Products

DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

$729.63 inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

$512.71 inc VAT
DisplayPort DVI Video Adapter Converter
DP2DVIADAP
DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

$620.59 inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

$1,269.03 inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

$1,106.63 inc VAT
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M
DP2DVIMM6
6 ft. (1.8 m) DisplayPort to DVI Cable - 1920x1200 - M/M

DVI Adapter Cable | Multi-Monitor Solution | Plug & Play Connectivity

$1,106.63 inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

$782.99 inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

$482.55 inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

$540.55 inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

$1,242.35 inc VAT
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

$395.55 inc VAT
Triple Head DisplayPort Multi Monitor Adapter
SP123DP
Triple Head DisplayPort Multi Monitor Adapter

Mirror or Expand a Single DisplayPort® Source Across Three DisplayPort Displays

$7,116.59 inc VAT
DisplayPort® to Mini DisplayPort Cable Adapter - 6in - M/F
DP2MDPMF6IN
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F

Connect your Mini DisplayPort® monitor to a standard DisplayPort source.

$289.99 inc VAT

Accessories